IESNA:LM-63-2002
[TEST]P1347521
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R209830DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3000K CCT AND, 98CRI , E3A301GPH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]579
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
20 29.9 45.7 75.1 142.4 391.9 904.5 1772.3 2655.9 2960
3231.6 3419.6 3627.7 3804.2 3918.7 4037.9 4106.2 4127.7 4087.8 4000.6
3885.6 3712.8 3537.8 3336.1 3140.7 2857.1 2523.5 2130.1 1796.5 941.8
404.5 102.4 44.1 16.3 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20 29.9 46.8 74.6 145.5 408.7 946 1738.7 2625.9 2950
3171.7 3392.3 3593 3750 3889.2 3983.8 4047.4 4053.7 4012.2 3936.5
3822.5 3676.5 3492.1 3308.8 3098.7 2793 2493.6 2129.5 1734.5 936.6
407.1 98.2 43.1 16.8 5.3 1.1 0.5 0.5 0.5 0.5
0.5 0 0 0 0 0 0 0 0
20 29.4 46.2 73.5 142.9 382.4 893 1709.8 2560.3 2842.3
3113.9 3337.7 3513.1 3655.5 3767.9 3864.6 3912.4 3921.8 3887.1 3815.7
3703.8 3569.9 3417.5 3191.7 2965.3 2697.9 2361.7 2003.5 1656.8 890.9
375.6 97.2 42 17.3 5.3 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20 29.4 46.2 74.1 142.4 369.8 896.7 1661 2453.6 2776.7
3016.7 3227.9 3385 3517.3 3617.7 3691.7 3730.6 3736.9 3707 3635
3540.5 3413.9 3246.8 3055.1 2820.8 2545.6 2208.3 1892.6 1517.6 786.4
359.8 100.9 42 16.8 5.8 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20 28.9 45.7 72.5 132.9 362.5 852.5 1571.1 2339.1 2600.2
2841.3 3053.5 3209 3325.1 3411.8 3468.5 3505.3 3514.2 3485.8 3422.8
3324.6 3198 3014.6 2821.9 2594.4 2280.8 1989.3 1678.3 1353.1 694.4
324.1 100.9 39.4 16.8 5.8 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20 29.4 46.2 71.4 132.4 334.1 771.7 1452.4 2163.1 2432.1
2658.5 2838.7 2996.8 3106 3185.9 3237.9 3266.8 3268.9 3242.6 3181.2
3080.8 2937.4 2754.6 2556.1 2307.1 2036 1757.1 1469.2 1175.6 589.9
280.5 97.7 37.8 16.3 6.3 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20 28.4 45.2 70.4 126.1 322 700.7 1299.6 1981.4 2222.5
2425.3 2592.8 2716.3 2824 2898 2940 2964.2 2960.5 2926.4 2849.2
2743.6 2601.8 2416.9 2220.4 1975.6 1733.5 1457.7 1199.2 939.2 469.1
236.9 87.7 35.2 16.3 6.3 1.6 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20 28.9 44.1 69.9 117.1 291 639.8 1144.6 1748.7 1973.5
2163.1 2318.6 2444.2 2525.1 2587.1 2617 2626.5 2612.8 2567.6 2493.6
2378 2239.8 2049.2 1863.7 1640.5 1422.5 1194 969.2 758.5 390.8
197.5 82.5 32 15.8 6.3 1.6 0 0.5 0.5 0.5
0.5 0.5 0 0 0 0 0 0 0
20 28.9 43.1 66.7 109.3 261.1 567.8 1010.7 1523.3 1719.8
1887.9 2028.7 2129 2198.9 2244 2259.8 2256.6 2228.8 2179.4 2095.4
1996.6 1855.9 1684.1 1483.9 1311.1 1098.4 906.1 748 580.4 305.7
169.1 76.2 29.4 14.2 6.3 2.1 0 0.5 0.5 0.5
0.5 0.5 0.5 0 0 0 0 0 0
20 28.4 43.1 65.1 105.1 238.5 495.3 870.4 1312.2 1469.8
1610 1709.3 1792.8 1849 1874.8 1875.8 1859.5 1819.6 1762.3 1685.7
1571.1 1444 1301.7 1143 994.4 833.6 696 560.5 451.7 249
137.1 69.9 26.3 12.6 5.8 2.1 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0 0 0 0 0
20 25.7 34.1 44.6 58.8 74.6 106.6 148.7 177.5 182.3
182.8 181.2 177 172.8 166 157.6 147.6 136.1 125.5 113.5
101.4 90.9 80.9 70.9 60.4 48.9 37.3 28.9 22.6 14.2
8.4 4.7 2.1 1.1 0 0 0 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.5 0.5 0.5 0.5 0
20 23.1 25.7 27.8 28.9 29.4 28.9 26.3 22.6 21.5
20 18.4 16.8 15.8 14.7 13.1 12.1 10.5 8.9 7.4
6.3 5.3 4.7 4.2 3.2 2.6 2.1 1.6 1.6 0.5
0 0 0 0 0.5 0.5 1.1 1.1 1.1 1.6
1.6 1.6 1.6 1.1 1.1 1.1 1.1 1.1 0
20 20.5 18.9 17.3 15.2 13.1 11 8.9 7.4 6.3
5.8 5.3 4.7 4.2 3.7 3.2 2.6 2.1 1.6 1.6
1.1 1.1 1.1 1.1 0.5 0.5 0.5 0 0 0
0.5 0.5 0.5 1.1 1.1 1.1 1.6 1.6 2.1 2.1
2.1 2.1 2.1 1.6 1.6 1.6 1.6 1.6 0
20 17.3 14.2 11.6 9.5 6.8 5.3 3.2 2.1 1.6
1.1 1.1 0.5 0.5 0.5 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 0.5 0.5 1.1 1.6 2.1 2.1 2.1
2.1 1.6 1.6 1.6 1.1 1.1 1.1 1.1 0
20 14.7 11.6 8.4 6.3 4.2 2.1 0.5 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.5 0.5 1.1 1.6 1.6 2.1 2.1 2.1
2.1 2.1 1.6 1.1 1.1 0.5 0.5 0.5 0
20 14.2 10.5 7.4 4.7 2.6 0.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.5 0.5 1.1 1.6 2.1 2.1 2.6 2.6 2.6 2.6
2.6 2.1 2.1 1.6 1.6 1.1 0.5 0 0
20 13.7 10 6.8 4.7 2.6 0.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.5 1.1 1.6 1.6 2.1 2.6 2.6 3.2 3.2 3.2
2.6 2.6 2.1 1.6 1.6 1.1 0.5 0.5 0
